??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RGC1A23D31KEM
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RGC1A_M - RGC1A_M, 1- Phase DIN mount
Bill of material
RGC1A23D31KEM
CODE
Code
RGC1A23D31KEM
VOLT
Voltage
230 VAC
MXCUR
Maximum Current
30 AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
4÷32VDC
PWRCONN
Power Connection
M4 screw with captivated washer
CTRLCONN
Control connection
Spring plug
BLKVOLT
Blocking voltage
800 Vp
IT
6600 A²s
DIM1
Width
17.8 mm
DIM2
Height
110 mm
DIM3
Depth
129.5 mm
IP
IP rating
IP20
TMP
Operating temperature
-20°C÷65°C (-4˚F÷+149˚F) C°/°F
EXTPWRSPY
External Power Supply
19.2÷28.8 VDC VDC
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions