??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RGC1S60D41GGUP
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RGC1S_U - RGC1S, 1- Phase DIN mount
Bill of material
RGC1S60D41GGUP
CODE
Code
RGC1S60D41GGUP
VOLT
Voltage
600 VAC
MXCUR
Maximum Current
43 AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
4÷32VDC
PWRCONN
Power Connection
M5 screw with box clamp
CTRLCONN
Control connection
M3, Pozidriv 1
BLKVOLT
Blocking voltage
1200 Vp
IT
18000 A²s
DIM1
Width
35.6 mm
DIM2
Height
110 mm
DIM3
Depth
163 mm
IP
IP rating
IP 20
TMP
Operating temperature
-25°C÷70°C (-13˚F÷+158˚F) C°/°F
EXTPWRSPY
External Power Supply
20.4÷28.8 VDC VDC
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions