??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RP1D060D4
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RP1D - RP1D, PCB mount
Bill of material
RP1D060D4
CODE
Code
RP1D060D4
VOLT
Voltage
60 VDC
MXCUR
Maximum Current
4 ADC
SWMODE
Switching mode
DC Switching
MAXFREQ
Maximum Frequency
< 100Hz Hz
CTRLRNG
Control range
4.25÷32 VDC
PWRCONN
Power Connection
Pin
CTRLCONN
Control connection
Pin
DIM1
Width
43 mm
DIM2
Height
31.4 mm
DIM3
Depth
10.5 mm
TMP
Operating temperature
-20°C÷+80°C (-4˚F÷+176˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions