??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RP1A48D10
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RP1_D10 - RP1A..D10, 1-phase PCB mount
Bill of material
RP1A48D10
CODE
Code
RP1A48D10
VOLT
Voltage
480 VAC
MXCUR
Maximum Current
10 AAC
SWMODE
Switching mode
Zero cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
4÷32 VDC
PWRCONN
Power Connection
Pin
CTRLCONN
Control connection
Pin
BLKVOLT
Blocking voltage
1000 Vp
IT
340 A²s
DIM1
Width
43 mm
DIM2
Height
37 mm
DIM3
Depth
22 mm
TMP
Operating temperature
-30°÷+80°C (-22˚÷+176˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions