??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RP1A40D3
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RP1 - RP1, 1-phase PCB mount
Bill of material
RP1A40D3
CODE
Code
RP1A40D3
VOLT
Voltage
400 VAC
MXCUR
Maximum Current
3.0 AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
3÷32 VDC
PWRCONN
Power Connection
Pin
CTRLCONN
Control connection
Pin
BLKVOLT
Blocking voltage
850 Vp
IT
20 A²s
DIM1
Width
43 mm
DIM2
Height
31.4 mm
DIM3
Depth
10.5 mm
TMP
Operating temperature
-20°÷+70°C (-4˚÷+158˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions