??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RM1D060D20
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RM1D - RM1D, panel mount SSR
Bill of material
RM1D060D20
CODE
Code
RM1D060D20
VOLT
Voltage
60 VDC
MXCUR
Maximum Current
20 ADC
SWMODE
Switching mode
DC Switching
MAXFREQ
Maximum Frequency
1000 Hz
CTRLRNG
Control range
4÷32 VDC
PWRCONN
Power Connection
M5 screw with captivated washer
CTRLCONN
Control connection
M3 screw with captivated washer
DIM1
Width
44.8 mm
DIM2
Height
29.5 mm
DIM3
Depth
58.2 mm
IP
IP rating
IP 20
TMP
Operating temperature
-20°C÷+70°C (-4˚F÷+158˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions