??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RA2A23D40
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RA2A - RA2A, 2- pole panel mount
Bill of material
RA2A23D40
CODE
Code
RA2A23D40
VOLT
Voltage
230 VAC
MXCUR
Maximum Current
40 AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
4.5÷32VDC
PWRCONN
Power Connection
FASTON
CTRLCONN
Control connection
FASTON
BLKVOLT
Blocking voltage
650 Vp
IT
1800 A²s
DIM1
Width
44.5 mm
DIM2
Height
31.72 mm
DIM3
Depth
57.8 mm
IP
IP rating
IP 20
TMP
Operating temperature
-20°÷+70°C (-4˚÷+158˚F) C°/°F
LDTYP
Load type
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions