??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RGS1A23A50MKE
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RGS_E - RGS_E, 1- phase DIN mount
Bill of material
RGS1A23A50MKE
CODE
Code
RGS1A23A50MKE
VOLT
Voltage
230 VAC
MXCUR
Maximum Current
50 AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
20÷275VAC, 24÷190VDC
PWRCONN
Power Connection
M4 screw with captivated washer
CTRLCONN
Control connection
Spring
BLKVOLT
Blocking voltage
800 Vp
IT
1800 A²s
DIM1
Width
17.8 mm
DIM2
Height
90 mm
DIM3
Depth
62 mm
IP
IP rating
IP 20
TMP
Operating temperature
-40°÷+80°C (-40˚÷+176˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions