??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RF1A23L25
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RF1 - RF1, 1-phase panel mount
Bill of material
RF1A23L25
CODE
Code
RF1A23L25
VOLT
Voltage
230 VAC
MXCUR
Maximum Current
25 AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
4.25÷9.0 VDC
PWRCONN
Power Connection
Faston 6.35 x 0.8 mm
CTRLCONN
Control connection
Faston 4.8 x 0.8 mm
BLKVOLT
Blocking voltage
600 Vp
IT
525 A²s
DIM1
Width
21.1 mm
DIM2
Height
35.6 mm
DIM3
Depth
24 mm
IP
IP rating
IP 20
TMP
Operating temperature
-30°÷+80°C (-22˚÷+176˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions