??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RM1A40A100
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RM1 - RM, 1-phase panel mount
Bill of material
RM1A40A100
CODE
Code
RM1A40A100
VOLT
Voltage
400 VAC
MXCUR
Maximum Current
100 AAC
SWMODE
Switching mode
Zero cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
20÷280 VAC/22÷48 VDC
PWRCONN
Power Connection
M5 screw with captivated washer
CTRLCONN
Control connection
M3 screw with captivated washer
BLKVOLT
Blocking voltage
800 Vp
IT
18000 A²s
DIM1
Width
44.8 mm
DIM2
Height
58.2 mm
DIM3
Depth
28.8 mm
IP
IP rating
IP 20
TMP
Operating temperature
-40°÷+70°C (-40˚÷+158˚F) C°/°F
OPT
Option
Overvoltage protection
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions