??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RGC2A60A75GGEAF
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RGC2 - RGC2, 2- pole DIN Mount
Bill of material
RGC2A60A75GGEAF
CODE
Code
RGC2A60A75GGEAF
VOLT
Voltage
600 VAC
MXCUR
Maximum Current
75 AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
20÷275VAC, 24÷190VDC
PWRCONN
Power Connection
M5 screw with box clamp
CTRLCONN
Control connection
M3 screw with box clamp
BLKVOLT
Blocking voltage
1200 Vp
IT
15000 A²s
DIM1
Width
72 mm
DIM2
Height
141 mm
DIM3
Depth
141.0 mm
IP
IP rating
IP 20
TMP
Operating temperature
-40°C÷+70°C (-40˚F ÷+158˚F) C°/°F
PWRSPLY
Power supply
90÷250VAC
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions