??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RGC1A23A30KGU
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RGC - RGC_U, 1-phase DIN mount
Bill of material
RGC1A23A30KGU
CODE
Code
RGC1A23A30KGU
VOLT
Voltage
230 VAC
MXCUR
Maximum Current
30 AAC
SWMODE
Switching mode
Zero cross
FREQRNG
Operational frequency range
45÷65Hz Hz
CTRLRNG
Control range
20÷275VAC, 24÷190VDC
PWRCONN
Power Connection
M3.5 screw with box clamp
CTRLCONN
Control connection
M3, Pozidriv 1
BLKVOLT
Blocking voltage
800 Vp
IT
1800 A²s
DIM1
Width
22.5 mm
DIM2
Height
110 mm
DIM3
Depth
140.5 mm
IP
IP rating
IP 20
TMP
Operating temperature
-40°C÷+80°C (-40˚F÷+176˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions