??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
UA18CSD03NPTI
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M18 Cable
Bill of material
UA18CSD03NPTI
CODE
Code
UA18CSD03NPTI
SENS
Sensing range
40÷300 mm
BLD
Blind zone
40 mm
ANOUT
Analogue output
-
SWOUT
Switching output
NPN
PW
Rated voltage
10÷30 Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
35 mA
CON
Connection type
Cable
HOU
Housing type
M18, cylindric, plastic
DIM1
Diameter
18 mm
DIM2
Lenght
52.9 mm
IP
IP rating
IP67
TMP
Operating temperature
-20°÷+60°C/-4°÷+140°F C°/°F
DS
Datasheet
ua18csd08npm1ti.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions