??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
UA18CAD04PPTI
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M18 Cable
Bill of material
UA18CAD04PPTI
CODE
Code
UA18CAD04PPTI
SENS
Sensing range
50÷400 mm
BLD
Blind zone
50 mm
ANOUT
Analogue output
-
SWOUT
Switching output
2x PNP
PW
Rated voltage
15÷30 Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
45 mA
CON
Connection type
Cable
HOU
Housing type
M18, cylindric, plastic
DIM1
Diameter
18 mm
DIM2
Lenght
83.6 mm
IP
IP rating
IP67
TMP
Operating temperature
-20°÷+60°C/-4°÷+140°F C°/°F
DS
Datasheet
ua18cad04npm1ti.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions