??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SMS20
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Safety modules - Relay outputs
Bill of material
SMS20
CODE
Code
SMS20
SAFFUN
Functionalities
E-Stop, E-Gate, Non-contact switches, Interlocks, Limit switches
SAFCH
Safety channels
2
START
Start/Reset type
Manual/Auto/Monitored manual start
OUT
Safety outputs
2x NO relay outputs
AUXOUT
Auxiliary outputs
-
SAFE
Safety compliancy
Cat.4, Ple, ISO EN 13849-1
MXCUR
Max output current
6 A
MXQCUR
Max quadratic current
72
PWDC
Rated voltage Vdc
24 Vdc
PWAC
Rated voltage Vac
24 Vac
MOU
Mounting type
DIN rail
CON
Connection type
Detachable screw terminals
DIM1
Width
17.5 mm
DIM2
Height
110.8 mm
DIM3
Depth
121.1 mm
IP
IP rating
IP20
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
sms20_31_ds.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions