??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SME41
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Safety modules - Relay outputs
Bill of material
SME41
CODE
Code
SME41
SAFFUN
Functionalities
Relay outputs expansion module
SAFCH
Safety channels
2
START
Start/Reset type
-
OUT
Safety outputs
4x NO relay outputs
AUXOUT
Auxiliary outputs
1x NC output
SAFE
Safety compliancy
Cat.4, Ple, ISO EN 13849-1
MXCUR
Max output current
6 A
MXQCUR
Max quadratic current
72
PWDC
Rated voltage Vdc
24 Vdc
PWAC
Rated voltage Vac
24 Vac
MOU
Mounting type
DIN rail
CON
Connection type
Detachable screw terminals
DIM1
Width
17.5 mm
DIM2
Height
110.8 mm
DIM3
Depth
121.1 mm
IP
IP rating
IP20
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
sme41_ds.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions