??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PD30CNT15M5
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD30 Plug
Bill of material
PD30CNT15M5
CODE
Code
PD30CNT15M5
SENS
Sensing range
- m
OPTANG
Optical angle
±3 °
SENADJ
Sensitivity adjustment
- °
SENMOD
Sensing mode
Emitter; Light/Dark switching
LITYPE
Light type
Infrared light
LIWAVE
Light wave lenght
850 nm
SWOUT
Switching output
-
MUTIN
Mute input
-
PW
Rated voltage
10÷30 Vdc
CUR
Supply current
25 mA
MXCUR
Max output current
- mA
NLCUR
No load current
- mA
CON
Connection type
M8 plug
HOU
Housing type
Cubic, 30x20, plastic
DIM1
Width
10 mm
DIM2
Height
30 mm
DIM3
Depth
20 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
pd30cnt15nam5sa.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions