??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LD30ETBI10BPM5IO
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD30 Plug
Bill of material
LD30ETBI10BPM5IO
CODE
Code
LD30ETBI10BPM5IO
SENS
Sensing range
0÷1000 mm
SENADJ
Sensitivity adjustment
240 top trimmer, IO Link angle°
SENMOD
Sensing mode
Time of flight
LITYPE
Light type
Infrared laser
LIWAVE
Light wave lenght
940 nm
SWOUT
Switching output
2x selectable NPN/PNP/NO/NC/Push_Pull/Teach_in/Ext_Input
INT
Interface
IO Link
PW
Rated voltage
10÷30 Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
25 mA
CON
Connection type
M8 plug
HOU
Housing type
Cubic, 30x20, stainless steel
DIM1
Width
11 mm
DIM2
Height
31,5 mm
DIM3
Depth
21 mm
IP
IP rating
IP68, IP69K, Ecolab
TMP
Operating temperature
-25°÷+50°C/-13°÷+122°F C°/°F
DS
Datasheet
LD30ETBI10BPxxIO.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions