??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
MC36CM
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Compact safety magnetic sensor
Bill of material
MC36CM
CODE
Code
MC36CM
SWDISON
Switch ON distance
- mm
SWDISOFF
Switch OFF distance
- mm
SWOUT
Switching output
Magnetic actuator
PWDC
Rated voltage DC
- Vdc
PWAC
Rated voltage AC
- Vac
MXCUR
Max output current
- mA
IND
Status indication
-
CON
Connection type
-
HOU
Housing type
Compact rectangular, plastic
DIM1
Lenght
36 mm
DIM2
Height
26 mm
DIM3
Depth
13 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+80°C/-13°÷+176°F C°/°F
DS
Datasheet
MC36C_DS.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions