??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LDP1PA2DU24
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Loop inductance detector Plug-in
Bill of material
LDP1PA2DU24
CODE
Code
LDP1PA2DU24
LPS
Loop channels
1
LPIND
Inductance range
20÷1000 µH
SENS
Sensitivity range
0,01÷1 %
OUT
Relay outputs
2x SPDT
MXCUR
Max output current
5 A
PWDC
Rated voltage Vac
24÷240 Vac
MOU
Mounting type
Plug-in socket
CON
Connection type
Plug-in socket
DIM1
Width
35.5 mm
DIM2
Height
81 mm
DIM3
Depth
60.2 mm
IP
IP rating
IP30
TMP
Operating temperature
-40°÷+70°C/-40°÷+158°F C°/°F
DS
Datasheet
ldpxpa2du24.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions