??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LDD1PA2DU24
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Loop inductance detector DIN-rail
Bill of material
LDD1PA2DU24
CODE
Code
LDD1PA2DU24
LPS
Loop channels
1
LPIND
Inductance range
20÷1000 µH
SENS
Sensitivity range
0,01÷1 %
OUT
Relay outputs
2x SPDT
MXCUR
Max output current
5 A
PWDC
Rated voltage Vdc
24÷240 Vdc
PWAC
Rated voltage Vac
24÷240 Vac
MOU
Mounting type
DIN rail
CON
Connection type
Screw terminals
DIM1
Width
22.5 mm
DIM2
Height
84 mm
DIM3
Depth
99 mm
IP
IP rating
IP20
TMP
Operating temperature
-40°÷+70°C/-40°÷+158°F C°/°F
DS
Datasheet
lddxpa2du24.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions