??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ICB18S30F08POM1
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M18 Non-Flush Cable
Bill of material
ICB18S30F08POM1
CODE
Code
ICB18S30F08POM1
MTYP
Mounting type
Flush
SWDIS
Switching distance
8 mm
SWOUT
Switching output
1x PNP NO
INT
Interface
-
PWDC
Rated voltage DC
10÷36 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
15 mA
CON
Connection type
M12 plug
HOU
Housing type
M18, cylindric, nickel plated brass
DIM1
Diameter
18 mm
DIM2
Lenght
54 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+70°C/-13°÷+158°F C°/°F
DS
Datasheet
icb18x30_08.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions