??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ICF12L45N08M1IO
HELP_VARIABLE
Company
Carlo Gavazzi
Description
ICF12 - M12 Inductive, full metal, stainless steel, plug, flush
Bill of material
ICF12L45N08M1IO
CODE
Code
ICF12L45N08M1IO
MTYP
Mounting type
Non_Flush
SWDIS
Switching distance
2,64÷8 mm
SWOUT
Switching output
1x selectable NPN/PNP/NO/NC/Push_Pull
INT
Interface
IO Link
PWDC
Rated voltage DC
10÷30 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
29 mA
CON
Connection type
M12 plug
HOU
Housing type
M12, cylindric, stainless steel AISI 304
DIM1
Diameter
12 mm
DIM2
Lenght
74.2 mm
IP
IP rating
IP68, IP69K
TMP
Operating temperature
-40°÷+85°C/-40°÷+185°F C°/°F
DS
Datasheet
ICF_IOL_DS.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions