??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ICS12L50F04POM1E1
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M12 Inductive, E1, stainless steel, plug
Bill of material
ICS12L50F04POM1E1
CODE
Code
ICS12L50F04POM1E1
MTYP
Mounting type
Flush
SWDIS
Switching distance
4 mm
SWOUT
Switching output
1x PNP NO
INT
Interface
PWDC
Rated voltage DC
8÷60 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
15 mA
CON
Connection type
M12 plug
LDUMP
Load dump protection
DIN ISO 7637-2/SAE J1113-11 load dump, degree of severity 4
CERT
Certification
E1 type, CE, cULus
HOU
Housing type
M12, cylindric, stainless steel AISI 304
DIM1
Diameter
12 mm
DIM2
Lenght
70,2 mm
IP
IP rating
IP67, IP68, IP69K
TMP
Operating temperature
-40°÷+85°C/-40°÷+185°F C°/°F
DS
Datasheet
ICS_E1_DS_EN.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions