??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CD34CNFLFNOT5
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Liquid level measurement - foreground suppression
Bill of material
CD34CNFLFNOT5
CODE
Code
CD34CNFLFNOT5
MTYP
Mounting type
Flush
SWDIS
Switching distance
0,5÷10 mm
SWOUT
Switching output
1x NPN NO
INT
Interface
-
PWDC
Rated voltage DC
10÷30 Vdc
PWAC
Rated voltage AC
- Vac
MXCUR
Max output current
100 mA
NLCUR
No load current
13 mA
CON
Connection type
M8 pigtail
HOU
Housing type
16x8x34, rectangular, plastic
DIM1
Width
16 mm
DIM2
Height
8.0 mm
DIM3
Lenght
34 mm
IP
IP rating
IP65, IP66, IP67, IP68, IP69K, Ecolab
TMP
Operating temperature
-25°÷+80°C/-13°÷+176°F C°/°F
DS
Datasheet
cd34cnflf.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions