??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ACD34-MB01
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Liquid level measurement - foreground suppression
Bill of material
ACD34-MB01
CODE
Code
ACD34-MB01
MTYP
Mounting type
Bracket
SWDIS
Switching distance
- mm
SWOUT
Switching output
-
INT
Interface
-
PWDC
Rated voltage DC
- Vdc
PWAC
Rated voltage AC
- Vac
MXCUR
Max output current
- mA
NLCUR
No load current
- mA
CON
Connection type
-
HOU
Housing type
26x7,6x74, metal
DIM1
Width
26 mm
DIM2
Height
7.6 mm
DIM3
Lenght
74 mm
IP
IP rating
-
TMP
Operating temperature
-25°÷+80°C/-13°÷+176°F C°/°F
DS
Datasheet
cd34cnflf.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions