??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CD50CNF07PO
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Liquid level measurement - fix sensing distance
Bill of material
CD50CNF07PO
CODE
Code
CD50CNF07PO
MTYP
Mounting type
Flush
SWDIS
Switching distance
7 mm
SWOUT
Switching output
1x PNP NO
INT
Interface
-
PWDC
Rated voltage DC
10÷30 Vdc
PWAC
Rated voltage AC
- Vac
MXCUR
Max output current
50 mA
NLCUR
No load current
10 mA
CON
Connection type
Cable
HOU
Housing type
30x7x50, rectangular, plastic
DIM1
Width
30 mm
DIM2
Height
7 mm
DIM3
Lenght
50 mm
IP
IP rating
IP67
TMP
Operating temperature
0°÷+60°C/+32°÷+140°F C°/°F
DS
Datasheet
cd50cnfxx.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions