??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CA18CAF08PA
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M18 Flush Cable
Bill of material
CA18CAF08PA
CODE
Code
CA18CAF08PA
MTYP
Mounting type
Flush
SWDIS
Switching distance
0÷8 mm
SWOUT
Switching output
2x PNP
INT
Interface
-
PWDC
Rated voltage DC
10÷40 Vdc
PWAC
Rated voltage AC
- Vac
MXCUR
Max output current
200 mA
NLCUR
No load current
12 mA
CON
Connection type
Cable
HOU
Housing type
M18, cylindric, plastic
DIM1
Diameter
18 mm
DIM2
Lenght
70.0 mm
IP
IP rating
IP67, IP68, IP69K, Ecolab
TMP
Operating temperature
-30°÷+85°C/-22°÷+185°F C°/°F
DS
Datasheet
ca18can12nam1.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions