??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
PH18CND10NAT1SA
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Through-Beam M18 cubic Plug
Bill of material
PH18CND10NAT1SA
CODE
Code
SENS
Sensing range
2÷1000 mm
SENADJ
Sensitivity adjustment
240 °
SENMOD
Sensing mode
Light/Dark switching
LITYPE
Light type
Red light
LIWAVE
Light wave lenght
625 nm
SWOUT
Switching output
PW
Rated voltage
10÷30 Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
25 mA
CON
Connection type
HOU
Housing type
Cubic, M18 optic, plastic
DIM1
Width
15 mm
DIM2
Height
mm
DIM3
Depth
31.5 mm
IP
IP rating
IP67, IP69K, Ecolab
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
ph18cnd10pam1sa.pdf pdf
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions