CAD model selection
VC12RN230
Company
Carlo Gavazzi
Description
VC11 Non-Flush Cable
Bill of material
VC12RN230
CODE
Code
VC12RN230
MTYP
Mounting type
Non-Flush
SWDIS
Switching distance
4÷12 mm
SWOUT
Switching output
1x SPDT relay output
INT
Interface
-
PWDC
Rated voltage DC
-
Vdc
PWAC
Rated voltage AC
195÷265
Vac
MXCUR
Max output current
2 A
NLCUR
No load current
- mA
CON
Connection type
Cable
HOU
Housing type
Ø32, cylindric, plastic
DIM1
Diameter
32 mm
DIM2
Lenght
101
mm
IP
IP rating
IP67
TMP
Operating temperature
-20°÷+70°C/-4°÷+158°F C°/°F
DS
Datasheet
vc11rt12010m.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions
0