??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PE12C3T15
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Through-Beam PE12 snap-on sensors
Bill of material
PE12C3T15
CODE
Code
SENS
Sensing range
mm
OPTANG
Optical angle
°
SENMOD
Sensing mode
LITYPE
Light type
Infrared
LIWAVE
Light wave lenght
890 nm
SWOUT
Switching output
PW
Rated voltage
10÷30 Vdc
CUR
Supply current
mA
MXCUR
Max output current
mA
NLCUR
No load current
mA
CON
Connection type
HOU
Housing type
d12, snap-on, cylindric, plastic
DIM1
Diameter
11.8 mm
DIM2
Lenght
26.2 mm
IP
IP rating
IP67
TMP
Operating temperature
-20°÷+50°C/-4°÷+122°F C°/°F
DS
Datasheet
pe12c1t15no_c2.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions