??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PD140FNT60QMU-02C
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Through-Beam PD140 and PD180
Bill of material
PD140FNT60QMU-02C
CODE
Code
SENS
Sensing range
m
OPTANG
Optical angle
°
SENMOD
Sensing mode
LITYPE
Light type
Infrared light
LIWAVE
Light wave lenght
850 nm
SWOUT
Switching output
ALOUT
Alarm output
MUTIN
Mute input
PWDC
Rated voltage Vdc
Vdc
PWAC
Rated voltage Vac
Vac
MXCUR
Max output current
A
NLCUR
No load current
mA
CON
Connection type
Screw terminals
HOU
Housing type
DIM1
Width
mm
DIM2
Height
mm
DIM3
Depth
mm
IP
IP rating
TMP
Operating temperature
C°/°F
DS
Datasheet
pd140fnt60qmu_02c.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions