??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
MOFT20-5
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Through-Beam MOF sensors
Bill of material
MOFT20-5
CODE
Code
SENS
Sensing range
mm
OPTANG
Optical angle
°
SENMOD
Sensing mode
LITYPE
Light type
Infrared
LIWAVE
Light wave lenght
880 nm
EXTAMP
External Amplifier
S142, S143
PW
Rated voltage
Vdc
CUR
Supply current
mA
CON
Connection type
Cable
HOU
Housing type
DIM1
Diameter
mm
DIM2
Lenght
mm
IP
IP rating
IP66, IP67
TMP
Operating temperature
-20°÷+60°C/-4°÷+140°F C°/°F
DS
Datasheet
moft20_m12_2.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions