??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RA2A48D25M
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RA2A - RA2A, 2- pole panel mount
Bill of material
RA2A48D25M
CODE
Code
VOLT
Voltage
VAC
MXCUR
Maximum Current
AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
4.5÷32VDC
PWRCONN
Power Connection
FASTON
CTRLCONN
Control connection
FASTON
BLKVOLT
Blocking voltage
Vp
IT
A²s
DIM1
Width
44.5 mm
DIM2
Height
31.72 mm
DIM3
Depth
57.8 mm
IP
IP rating
IP 20
TMP
Operating temperature
-20°÷+70°C (-4˚÷+158˚F) C°/°F
LDTYP
Load type
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions