??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PD70CNT12NCM5
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD70 Plug
Bill of material
PD70CNT12NCM5
CODE
Code
SENS
Sensing range
m
OPTANG
Optical angle
±5 °
SENMOD
Sensing mode
LITYPE
Light type
Infrared light
LIWAVE
Light wave lenght
nm
SWOUT
Switching output
MUTIN
Mute input
PW
Rated voltage
10÷30 Vdc
CUR
Supply current
mA
MXCUR
Max output current
mA
NLCUR
No load current
mA
CON
Connection type
M8 plug
HOU
Housing type
Cubic, 70x11,6x10, plastic
DIM1
Width
11.6 mm
DIM2
Height
70.0 mm
DIM3
Depth
10 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+55°C/-13°÷+131°F C°/°F
DS
Datasheet
pd70cnt12nom5.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions