??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PD30ETP60PAM5SA
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD30 Plug
Bill of material
PD30ETP60PAM5SA
CODE
Code
SENS
Sensing range
6 m
SENADJ
Sensitivity adjustment
240, top trimmer °
SENMOD
Sensing mode
Light/Dark switching
LITYPE
Light type
LIWAVE
Light wave lenght
nm
SWOUT
Switching output
PW
Rated voltage
10÷30 Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
25 mA
CON
Connection type
M8 plug
HOU
Housing type
Cubic, 30x20, stainless steel
DIM1
Width
11 mm
DIM2
Height
31.5 mm
DIM3
Depth
21 mm
IP
IP rating
IP68, IP69K, Ecolab
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
pd30etp60xxsa.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions