CAD model selection
CA30CBN25BPM1IO
Company
Carlo Gavazzi
Description
M30 Smart sensors
Bill of material
CA30CBN25BPM1IO
CODE
Code
CA30CBN25BPM1IO
MTYP
Mounting type
Non-flush
SWDIS
Switching distance
0÷25
mm
SWOUT
Switching output
2x selectable NPN/PNP/NO/NC/Push_Pull/Teach_in/Ext_Input
INT
Interface
IO Link
DIS
LED indication
Bargraph LED for safe On/safe Off, output state, IO Link state
PWDC
Rated voltage DC
10÷40 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
20 mA
CON
Connection type
M12 plug
HOU
Housing type
M30, cylindric, plastic
DIM1
Diameter
30 mm
DIM2
Lenght
81.7
mm
IP
IP rating
IP67, IP68, IP69K, Ecolab
TMP
Operating temperature
-30°÷+85°C/-22°÷+185°F C°/°F
DS
Datasheet
ca30cbxxbpxxio.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions
0