??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
M18_sensors_teflon_housing - M18_Flush - ca18faf08bpa2io
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M18 Flush
Bill of material
M18_sensors_teflon_housing - M18_Flush - ca18faf08bpa2io
CODE
Code
MTYP
Mounting type
Flush
SWDIS
Switching distance
2÷10 mm
SWOUT
Switching output
2x selectable NPN/PNP/NO/NC/Push_Pull/Teach_in/Ext_Input
INT
Interface
IO Link
PWDC
Rated voltage DC
10÷40 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
20 mA
CON
Connection type
HOU
Housing type
M18, cylindric, teflon
DIM1
Diameter
18 mm
DIM2
Lenght
70 mm
IP
IP rating
IP67, IP68, IP69K, Ecolab
TMP
Operating temperature
-30°÷+85°C/-22°÷+185°F C°/°F
DS
Datasheet
CA18FAxxBPxIO.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions