??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PA18CAT20PASA
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M18 Cable
Bill of material
PA18CAT20PASA
CODE
Code
SENS
Sensing range
m
OPTANG
Optical angle
°
SENADJ
Sensitivity adjustment
240 °
SENMOD
Sensing mode
LITYPE
Light type
Infrared
LIWAVE
Light wave lenght
850 nm
SWOUT
Switching output
PW
Rated voltage
10÷30 Vdc
CUR
Supply current
mA
MXCUR
Max output current
mA
NLCUR
No load current
mA
CON
Connection type
Cable
HOU
Housing type
DIM1
Diameter
18 mm
DIM2
Lenght
mm
IP
IP rating
IP67, IP69K, Ecolab
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
pa18cat20pam1sa.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions