??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ICS12LF02POM1-FB
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M12 Flush Plug
Bill of material
ICS12LF02POM1-FB
CODE
Code
MTYP
Mounting type
Flush
SWDIS
Switching distance
mm
SWOUT
Switching output
PWDC
Rated voltage DC
10÷36 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
15 mA
CON
Connection type
M12 plug
HOU
Housing type
M12, cylindric, stainless steel
DIM1
Diameter
12 mm
DIM2
Lenght
64.8 mm
IP
IP rating
IP67, IP68, IP69K, Ecolab
TMP
Operating temperature
-40°÷+80°C/-40°÷+176°F C°/°F
DS
Datasheet
ics1204.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions