??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CD46CNC10NP
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Liquid level measurement - teach-in
Bill of material
CD46CNC10NP
CODE
Code
MTYP
Mounting type
Non-Flush
SWDIS
Switching distance
1÷10 mm
SWOUT
Switching output
INT
Interface
-
PWDC
Rated voltage DC
10÷30 Vdc
PWAC
Rated voltage AC
- Vac
MXCUR
Max output current
200 mA
NLCUR
No load current
12 mA
CON
Connection type
Cable
HOU
Housing type
28x5,5x46, rectangular, plastic
DIM1
Width
28 mm
DIM2
Height
5.5 mm
DIM3
Lenght
46 mm
IP
IP rating
IP68
TMP
Operating temperature
-20°÷+80°C/-4°÷+176°F C°/°F
DS
Datasheet
cd46cnc10np.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions