CAD model selection
RP1D060D8
Company
Carlo Gavazzi
Description
RP1D - RP1D, PCB mount
Bill of material
RP1D060D8
CODE
Code
RP1D060D8
VOLT
Voltage
60 VDC
MXCUR
Maximum Current
8 ADC
SWMODE
Switching mode
DC Switching
MAXFREQ
Maximum Frequency
< 100Hz Hz
CTRLRNG
Control range
4.25÷32 VDC
PWRCONN
Power Connection
Pin
CTRLCONN
Control connection
Pin
DIM1
Width
43 mm
DIM2
Height
31.4 mm
DIM3
Depth
10.5 mm
TMP
Operating temperature
-20°C÷+80°C (-4˚F÷+176˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions
0