CAD model selection
RGS1A60D90KKE
Company
Carlo Gavazzi
Description
RGS_E - RGS_E, 1- phase DIN mount
Bill of material
RGS1A60D90KKE
CODE
Code
RGS1A60D90KKE
VOLT
Voltage
600 VAC
MXCUR
Maximum Current
90 AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
4÷32VDC
PWRCONN
Power Connection
M4 screw with captivated washer
CTRLCONN
Control connection
M3 screw with captivated washer
BLKVOLT
Blocking voltage
1200 Vp
IT
6600 A²s
DIM1
Width
17.8 mm
DIM2
Height
90 mm
DIM3
Depth
51 mm
IP
IP rating
IP 20
TMP
Operating temperature
-40°÷+80°C (-40˚÷+176˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions
0