CAD model selection
RGC2A60D75GGEAF
Company
Carlo Gavazzi
Description
RGC2 - RGC2, 2- pole DIN Mount
Bill of material
RGC2A60D75GGEAF
CODE
Code
RGC2A60D75GGEAF
VOLT
Voltage
600 VAC
MXCUR
Maximum Current
75 AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
5÷32 VDC
PWRCONN
Power Connection
M5 screw with box clamp
CTRLCONN
Control connection
M3 screw with box clamp
BLKVOLT
Blocking voltage
1200 Vp
IT
15000 A²s
DIM1
Width
72 mm
DIM2
Height
141 mm
DIM3
Depth
141.0 mm
IP
IP rating
IP 20
TMP
Operating temperature
-40°C÷+70°C (-40˚F ÷+158˚F) C°/°F
PWRSPLY
Power supply
90÷250VAC
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions
0