CAD model selection
RGC1A60D90GGUP
Company
Carlo Gavazzi
Description
RGC_UP - RGC_UP, 1-phase DIN mount with OTP
Bill of material
RGC1A60D90GGUP
CODE
Code
RGC1A60D90GGUP
VOLT
Voltage
600 VAC
MXCUR
Maximum Current
85 AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65Hz Hz
CTRLRNG
Control range
5÷32 VDC
PWRCONN
Power Connection
M5 screw with box clamp
CTRLCONN
Control connection
M3, Pozidriv 1
BLKVOLT
Blocking voltage
1200 Vp
IT
6600 A²s
DIM1
Width
70.0 mm
DIM2
Height
130 mm
DIM3
Depth
167.5 mm
IP
IP rating
IP 20
TMP
Operating temperature
-40°C÷+70°C (-40˚F÷+158˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions
0