CAD model selection
RGC1A23A30KKE
Company
Carlo Gavazzi
Description
RGC - RGC_E, 1-phase DIN mount
Bill of material
RGC1A23A30KKE
CODE
Code
RGC1A23A30KKE
VOLT
Voltage
230 VAC
MXCUR
Maximum Current
30 AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
20÷275VAC, 24÷190VDC
PWRCONN
Power Connection
M4 screw with captivated washer
CTRLCONN
Control connection
M3, Pozidriv 1
BLKVOLT
Blocking voltage
800 Vp
IT
1800 A²s
DIM1
Width
22.5 mm
DIM2
Height
110 mm
DIM3
Depth
140.5 mm
IP
IP rating
IP 20
TMP
Operating temperature
-40°C÷+80°C (-40˚F ÷+176˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions
0