CAD model selection
RA2350H06PCS
Company
Carlo Gavazzi
Description
RA_S - RA_S, 1- Phase panel mount
Bill of material
RA2350H06PCS
CODE
Code
RA2350H06PCS
VOLT
Voltage
230 VAC
MXCUR
Maximum Current
50 AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
20÷32VDC
PWRCONN
Power Connection
M5 screw
CTRLCONN
Control connection
5 pole pin
BLKVOLT
Blocking voltage
650 Vp
IT
1800 A²s
DIM1
Width
44.5 mm
DIM2
Height
29 mm
DIM3
Depth
57.8 mm
IP
IP rating
IP20
TMP
Operating temperature
-25°C÷70°C (-13˚F÷+158˚F) C°/°F
ALRMOUT
Alarm Output
PNP, Normally Closed
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions
0