CAD model selection
ICB18L50N20PC
Company
Carlo Gavazzi
Description
M18 Non-Flush Plug
Bill of material
ICB18L50N20PC
CODE
Code
ICB18L50N20PC
MTYP
Mounting type
Non_Flush
SWDIS
Switching distance
20 mm
SWOUT
Switching output
1x PNP NC
INT
Interface
-
PWDC
Rated voltage DC
10÷36 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
15 mA
CON
Connection type
Cable
HOU
Housing type
M18, cylindric, nickel plated brass
DIM1
Diameter
18 mm
DIM2
Lenght
83.1 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+70°C/-13°÷+158°F C°/°F
DS
Datasheet
icb18x30_12.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions
0