CAD model selection
ICB12L50F04NC
Company
Carlo Gavazzi
Description
M12 Non-Flush Cable
Bill of material
ICB12L50F04NC
CODE
Code
ICB12L50F04NC
MTYP
Mounting type
Flush
SWDIS
Switching distance
4 mm
SWOUT
Switching output
1x NPN NC
INT
Interface
-
PWDC
Rated voltage DC
10÷36 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
15 mA
CON
Connection type
Cable
HOU
Housing type
M12, cylindric, nickel plated brass
DIM1
Diameter
12 mm
DIM2
Lenght
66.8 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+70°C/-13°÷+158°F C°/°F
DS
Datasheet
icb12x30_04_ds_eng_160117.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions
0