CAD model selection
ER1830NPAS
Company
Carlo Gavazzi
Description
M18 Cable
Bill of material
ER1830NPAS
CODE
Code
ER1830NPAS
SENS
Sensing range
3 m
SENADJ
Sensitivity adjustment
240 °
SENMOD
Sensing mode
Light/Dark switching
LITYPE
Light type
Infrared light
LIWAVE
Light wave lenght
880 nm
SWOUT
Switching output
1x NPN NC+NO antivalent
PW
Rated voltage
10÷40 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
20 mA
CON
Connection type
Cable
HOU
Housing type
M18, axial, nickel plated brass
DIM1
Diameter
18 mm
DIM2
Lenght
55 mm
IP
IP rating
IP67
TMP
Operating temperature
-20°÷+60°C/-4°÷+140°F C°/°F
DS
Datasheet
er1830npas_1.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions
0